Catalog No. : LLPF-07A.50
Description: COND PA6 V0 NW07 FINE MDUTY BLK 50M
UPC: 786209957887
Fine Profile Medium-Wall Flexible Black Conduit, (LLPF) Material - Polyamide 6, Conduit Size NW - 07, 50 Meters
View More
View Less
For more info visit:
electrification.us.abb.com
- Very good flammability characteristics
- Self-extinguishing
- Free from halogens and cadmium
- Good flexibility
- Good pressure resistance
- Good impact resistance
- Good weather resistance
- Renewable Energy
Descriptors
|
Category |
Electrical conduit |
|
Application |
Machine |
Specifications
|
Flexibility |
Medium |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW07 |
|
Outside Diameter |
0.39 in |
|
Inside Diameter |
0.24 in |
|
Length |
50 m |