Catalog No. : LLPAG-17A.50
Description: COND PA6 NW17 CRSE MDUTY BLK 50M
UPC: 786209957467
Coarse Profile Medium-Wall Very Flexible Black Conduit, (LLPA) Material - Polyamide 6, Conduit Size NW - 17, 50 Meters
View More
View Less
For more info visit:
electrification.us.abb.com
- Good impact resistance also at low temperatures and dry conditions
- Self-extinguishing
- Free from halogens and cadmium
- Good flexibility
- Renewable Energy
- Technology
Descriptors
|
Category |
Electrical conduit |
|
Application |
Machine |
Specifications
|
Flexibility |
Very High |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW17 |
|
Outside Diameter |
0.83 in |
|
Length |
50 m |
Documents/Support Tools
|
Marketing Brochure |