Catalog No. : LL47-W
Description: COND BODY LL SHAPE FRM7 1-1/4IN WHT
UPC: 704508032722
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
The Conduit Body and Cover are Double Coated with a Nominal .002 In. Blue Urethane on Both The Interior and Exterior, Before PVC Coating is Applied |
|
Application |
Act As Pull Outlets for Conductors Being Installed |
Specifications
|
Form |
Form 7 |
|
Material |
Gray Iron |
|
Finish |
PVC Coated |
|
Color |
White |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E2969 |
Dimensions
|
Hub Size |
1-1/4 in , 35 mm |
|
Length |
6.45 in |
|
Width |
2.3 in |
|
Height |
3.05 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
|
Model |
Bend type LL (Canada) |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |