Catalog No. : LL2506
Description: LAY IN LUG NO6STR - 250MCM
UPC: 786210787046
Made or assembled in Canada.
Aluminum Lay-in-Lug Connector, Conductor Range 6-250 AWG, Stud Size 0.33 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-rated for both copper and aluminum conductor. Manufactured from 6061-T6 aluminum alloy for maximum strength and conductivity.
- Open-faced design enables installer to quickly lay-in grounding conductor as jumper to multiple conduits with no break in ground conductor.
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Dual-rated for both copper and aluminum conductor. Manufactured from 6061-T6 aluminum alloy for maximum strength and conductivity. |
Specifications
|
Conductor Material |
Aluminum |
|
Insulation |
No |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
Dimensions
|
Conductor Size |
#6 Str-250 kcmil |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E137781 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |