Catalog No. : LL1014
Description: LAYIN LUG No14 TO 1/O AWG TIN PLATE
UPC: 786210787039
Aluminum Lay-In Lug for Wire Range #14 - 1/0 AWG
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-rated for both copper and aluminum conductor. Manufactured from 6061-T6 aluminum alloy for maximum strength and conductivity.
- Open-faced design enables installer to quickly lay-in grounding conductor as jumper to multiple conduits with no break in ground conductor.
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Dual-rated for both copper and aluminum conductor. Manufactured from 6061-T6 aluminum alloy for maximum strength and conductivity. |
Specifications
|
Conductor Material |
Aluminum |
|
Insulation |
No |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |