text.skipToContent text.skipToNavigation

Catalog No. : LL100M

Description:  1IN S35 LL COND BODY IRON

UPC: 786210961279

Series 35 Left Side Opening 1 Inch Conduit Body, Body Material Malleable Iron, Finish Zinc Plating with an Aluminum, Acrylic Coating for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Features tapered, threaded NPT hubs.
  • Covers available in iron or stamped steel, both zinc-plated and supplied with stainless steel captive screws.
  • Suitable for use in concrete.
  • Serve as pulling outlets during conductor installation
  • Provide easy access for splices in branch conductors
  • Make 90 degree bends in conduit runs
  • Act as mounting outlets for wiring devices and lighting fixtures
  • Provide access to conductors for maintenance and future system changes

Descriptors

Category

Electrical conduit fitting body

Special Features

Zinc-Plated Iron Construction with Aluminum Acrylic Coating Provides Durability, Impact Resistance and Corrosion Resistance.

Application

To Connect Conduit Sections

Specifications

Material

Malleable Iron

Finish

Zinc Plating with Aluminum Acrylic Coating

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E2969, CSA

Dimensions

Hub Size

1 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441202 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
UL E2969 N/A QCIT N/A N/A
ETIM EC003618 Form part for installation tubes

Model

Bend type LL (Canada)

For nominal tube diameter

25.4 mm

Material

Metal

Material quality

Other

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here