Catalog No. : LKCPC350
Description: STRUT LOC-KING COBRA CLAMP 3-1/2 IN
UPC: 616013120408
Clamp, One-Piece, EMT and Rigid Conduit Trade Size 3-1/2 Inch, Cable Outer Diameter Range 3.626-4.126 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Anti-vibration nut ensures permanent clamp installation
- Wide saddle with anti-rotation tabs for even load distribution
- One-piece, heavy-duty steel construction with GoldGalv® finish for increased corrosion protection
- Rugged stirrup minimizes deflection
- Embossed shoulder and hook provide increased loading capability and prevent clamp deformation
- Parallel hook design keeps conduit and cable square with strut
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Pre-set torque and power tool friendly |
|
Application |
Designed to be used on tray, teck, metal clad and armored cable |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
Classifications
|
Brand Name |
Superstrut |
|
Standard |
UL E160899 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441202 | N/A | 1389049_2011-06-13 | N/A |
| UL | E160899 | N/A | DWMU | N/A | N/A |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
|
Material |
Steel |
|
Rotatable |
N |
Documents/Support Tools
|
Sales Drawing |