Catalog No. : LKCPC100
Description: STRUT LOC-KING COBRA CLAMP 1 IN
UPC: 616013120347
Clamp, One-Piece, EMT and Rigid Conduit Trade Size 1 Inch, Cable Outer Diameter Range 1.100-1.400 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Pre-set torque and power tool friendly
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Safety Factor = 4 |
|
Application |
For conduits and cables |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
Classifications
|
Brand Name |
Superstrut |
|
Standard |
UL E160899 |
Dimensions
|
Size |
1 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441202 | N/A | 1389049_2011-06-13 | N/A |
| UL | E160899 | N/A | DWMU | N/A | N/A |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
|
Material |
Steel |
|
Rotatable |
N |
Documents/Support Tools
|
Sales Drawing |