Catalog No. : LH38G
Description: 3/8 INCH NPT GRAY CORD GRIP
UPC: 34481152859
Cord Grip with NPT Threads, Locknut Included, NPT Thread Size 3/8 Inch, Cable Range 0.181 Inch/4.6mm to 0.312 Inch/7.9mm, Hole Clearance 0.670 Inch/17.0mm, Thread Length 0.53 Inch/13.5mm, IP68 Rating, Nylon, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
- New threads on body prevent skipping, faster installation.
- All nylon construction with TPE gland resists salt water, weak acids, gasoline, alcohol, oil, grease and common solvents.
- Suitable for NEMA type 4 and 6 enclosures.
- Working temperatures: -22 degrees F (-30 degrees C) to 212 degrees F (100 degrees C). For short periods to 302 degrees F (150 degrees C).
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E13938 | N/A | QCRV2 | N/A | N/A |
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
3/8 inch |
|
Thread length |
13.5 mm |
|
Suitable for cable diameter |
4.6-7.9 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP68 |
|
Colour |
Light grey |
|
Model |
Straight |
Documents/Support Tools
|
Sales Drawing |