Catalog No. : LH16
Description: PG 16 BLACK CORD GRIP
UPC: 34481152828
Cord Grip with PG Threads, Locknut Included, Thread Size PG16, Cable Range 0.230 Inch/5.8mm to 0.546 Inch/13.9mm, Hole Clearance 0.886 Inch/22.5mm, Thread Length 0.45 Inch/11.4mm, IP68 Rating, Nylon, Black
View More
View Less
For more info visit:
electrification.us.abb.com
- New threads on body prevent skipping, faster installation.
- PG hub threads are steel conduit per DIN 40430.
- All nylon construction with TPE gland resists salt water, weak acids, gasoline, alcohol, oil, grease and common solvents.
- Suitable for NEMA type 4 and 6 enclosures.
- Working temperatures: -22 degrees F (-30 degrees C) to 212 degrees F (100 degrees C). For short periods to 302 degrees F (150 degrees C).
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E13938 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
PG |
|
Nominal thread size metric/PG |
16 |
|
Thread length |
11.4 mm |
|
Suitable for cable diameter |
5.8-13.9 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP68 |
|
Colour |
Black |
|
Model |
Straight |
Documents/Support Tools
|
Sales Drawing |