text.skipToContent text.skipToNavigation

Catalog No. : LH11

Description:  PG 11 BLACK CORD GRIP

UPC: 34481152804

Cord Grip with PG Threads, Locknut Included, Thread Size PG11, Cable Range 0.230 Inch/5.8mm to 0.395 Inch/10.0mm, Hole Clearance 0.733 Inch/18.6mm, Thread Length 0.39 Inch/9.9mm, IP68 Rating, Nylon, Black.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable gland connector

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E13938 N/A QCRV2 N/A N/A