Catalog No. : LH07
Description: PG 7 BLACK CORD GRIP
UPC: 34481152781
Cord Grip with PG Threads, Locknut Included, Thread Size PG07, Cable Range 0.114 Inch/2.9mm to 0.250 Inch/6.4mm, Hole Clearance 0.492 Inch/12.5mm, Thread Length 0.33 Inch/8.4mm, IP68 Rating, Nylon, Black
View More
View Less
For more info visit:
electrification.us.abb.com
- New threads on body prevent skipping, faster installation.
- PG hub threads are steel conduit per DIN 40430.
- All nylon construction with TPE gland resists salt water, weak acids, gasoline, alcohol, oil, grease and common solvents.
- Suitable for NEMA type 4 and 6 enclosures.
- Working temperatures: -22 degrees F (-30 degrees C) to 212 degrees F (100 degrees C). For short periods to 302 degrees F (150 degrees C).
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E13938 | N/A | QCRV2 | N/A | N/A |
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
PG |
|
Nominal thread size metric/PG |
7 |
|
Thread length |
8.4 mm |
|
Suitable for cable diameter |
2.9-6.4 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP68 |
|
Colour |
Black |
|
Model |
Straight |
Documents/Support Tools
|
Sales Drawing |