Catalog No. : LFH-SP25/10M
Description: 25MM GS-LFH COAT CONDUIT 10M - BL
UPC: 5020963009976
- High UV resistance
- Medium flexibility
- Medium fatigue life
- High mechanical strength
- Enhanced low fire hazard
- Halogen free
- Self extinguishing
- Food Industry
- Public Buildings
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
High UV Protection, Low Fire Hazard |
|
Application |
Rail, Buildings - Where Low Smoke & Toxicity is a Primary Concern |
Specifications
|
Radius |
55 mm |
|
Flexibility |
Medium |
|
Material |
Galvanized Steel Core with Low Fire Hazard Jacket |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
3/4 in |
|
Outside Diameter |
26 mm |
|
Inside Diameter |
21.4 mm |
|
Length |
10 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
25 mm |
|
Outer diameter |
26 mm |
|
Inner diameter |
21.4 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Sheathing material 1st coating |
Other |
|
Degree of protection (IP) |
IP65 |
|
Bending radius, static |
55 mm |
|
Weight |
0.37 kg/m |
|
Colour |
Black |
|
Bending strength |
Flexible |