Alternate Catalog No. : LFC 500
Catalog No. : LFC500
Description: BRZ LINK FUSE CARRIER 1/0 - 500
UPC: 783786738083
Bronze Link Fuse Carrier for 1/0 to 500 kcmil, 9-3/8 inch wide, includes (2) Bronze Bucket and Eyes, (2) Bronze Wing Nuts, (2) Stainless Steel Brackets, (1) Micarta Block 4-1/2 inch Long, (2) 3/8-16 x 2 inch SB Bolts, (2) Tin Plated SB Nuts and (2) Tin Plated SB Lock Washers. Eyebolt may be Rotated 90 Degrees.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
Hardware Included |
Specifications
|
Conductor Range |
1/0 to 500 kcmil |
|
Material |
Bronze |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
9-3/8 in |