Alternate Catalog No. : LFC 350
Catalog No. : LFC350
Description: LINK FUSE CARRIER, NO2 - 350 KCMIL
UPC: 783786738076
Bronze Link Fuse Carrier for #2 to 350 kcmil. Assembled Length 8-19/32 inch. includes (2) Bronze Bucket and Eyes, (2) Bronze Wing Nuts, (2) Stainless Steel Brackets, (1) Micarta Block 4 x 1-3/8 inch, (2) 3/8-16 x 2 inch Bolts, (2) Nuts and (2) Lock Washers. Eyebolt may be Rotated 90 Degrees.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
Hardware Included |
Specifications
|
Conductor Range |
#2 to 350 kcmil |
|
Material |
Bronze |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
8-19/32 in |