text.skipToContent text.skipToNavigation

Catalog No. : LF4HA02OL06

Description:  SL 225 AMP OFFSET LEFT 6

UPC: 783175969210

New Joint Guard Protection System dynamically indicates proper joint tension through color for easy installation and maintenance.
Lighter Weight mean faster installation than with other busway and lower installed cost that cable and conduit.
Field-adjustable isolation joint allows for ±½" per joint providing flexibility on the job-site.
Plug-assist allows for faster, easier installation of plugs which provide power to downstream devices.
Exclusive Bluecoat Epoxy Insulation provides the industry's longest insulation life of 50++ years.
Earth-Bond Integral Housing Ground provides a lower resistance ground path than internal ground bars.
Aluminum Housing with Sandwich Design-GE was the first to break the weight barrier with an aluminum housing that is up to 50% lighter than other Busway.
DC Applications.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Spectra Series™

GO Schedule

7L

Specifications

Class Selection

LowAmp Busway

Service

3P4W
3P4W FN

Material

Aluminum

Amperage

225 A

GSA Compliance

No