text.skipToContent text.skipToNavigation

Catalog No. : LF31

Description: 

UPC:

Single Gang Jumbo Lampholder Cover, Length 5-1/8 Inches, Width 3-1/8 Inches, Hole Size 1/2 Inch, Silver, Aluminum, Three Hole Device Mount
View More View Less
For more info visit:  electrification.us.abb.com
  • Clean cover edges provide good gasket sealing.
  • Precision cast and machined surfaces permit safer wire pulling.
  • Convenient mounting lugs for a variety of mounting methods and securely fastened mounting plates reduce costly call backs.

Descriptors

Category

Outdoor lighting accessories

Special Features

Die Cast construction and industrial design combine to product a rugged protective enclosure for devices.

Specifications

Material

Aluminum Die Cast

Classifications

Brand Name

Red Dot

Standard

UL E28688

Documents/Support Tools

Sales Drawing

Click here