text.skipToContent text.skipToNavigation

Catalog No. : LD3C

Description:  3 POLE LUMINAIRE CANADIAN DIST

UPC: 786209869784

3-Pole Luminaire Disconnect (6 of each 331 and 333)
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire terminal disconnect

Special Features

Can be used with both aluminum or copper wiring.

Application

Temperature Rating 105 Degree Celsius Maxmimum

Specifications

Voltage Rating

600 V

Amperage Rating

4 Amp

Material

Polycarbonate

Classifications

Brand Name

Marrette

Standard

UL E307134

Dimensions

Wire Size

18 AWG

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 004503 342630 N/A N/A N/A
CSA 004503 623301 N/A N/A N/A
UL E307134 N/A N/A N/A N/A
ETIM EC002556 Electrical accessories for luminaires

Colour

Orange

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here