Catalog No. : LD3-D
Description: 3 POLE LUMINAIRE BULK PACK
UPC: 786209869722
- Oversized electrical contacts improve conductivity and reduce temperature rise.
- Integral wire leads ease installation.
- Fool-proof design enables mating halves to be installed in only one way.
- Finger-safe line side prevents installer from touching hot contacts.
- Rounded compact design small enough to be used in compact applications - fits through 1/2" knockout.
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Oversized electrical contacts improve conductivity and reduce temperature rise. Integral wire leads ease installation. Fool-proof design enables mating halves to be installed in only one way. Finger-safe line side prevents installer from touching hot contacts. Rounded compact design small enough to be used in compact applications - fits through 1/2 knockout." |
Specifications
|
Material |
Polycarbonate |
|
Color |
Orange |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E307134 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E307134 | N/A | N/A | N/A | N/A |
|
Connection type |
Plug-in connection |
|
Nominal voltage |
150 V |