text.skipToContent text.skipToNavigation

Catalog No. : LD2P-Q

Description:  PUSH-IN LUM DISCONN 2 POLE (25 PAK)

UPC: 786209932549

2-Wire Push-In Luminaire Disconnect, Distributor Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Installs easily - just strip de-energized wires and insert. Enables electricians changing ballasts to easily disconnect incoming power for safer servicing without having to trip the main power breaker.
  • Alternate Package Qty: LD2PD

Descriptors

Category

Wire terminal disconnect

Special Features

Installs easily - just strip de-energized wires and insert. Enables electricians changing ballasts to easily disconnect incoming power for safer servicing without having to trip the main power breaker.

Specifications

Voltage Rating

600 V

Amperage Rating

4 Amp

Material

Brass

Finish

Tin Plated

Color

Orange

Classifications

Brand Name

Sta-Kon

Standard

UL E307134

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA LR4503 623307 N/A 222517 N/A
UL E307134 N/A ZMNA N/A N/A
ETIM EC000458 Connector for luminaire

Model

Other

Connection type

Plug-in connection

Nominal voltage

600 V

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here