text.skipToContent text.skipToNavigation

Catalog No. : LD2C

Description:  2 POLE LUMINAIRE CANADIAN DIST

UPC: 786209869777

2-Pole Fluorescent Luminaire Disconnect for over 150V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Application

Fluorescent lighting fixture and ballast (OEMs)

Specifications

Amperage Rating

4 Amp

Voltage Rating

600 V

Material

Polycarbonate

Color

Orange

Environmental Conditions

Max Temperature Rating 105 Degrees Celcius

Classifications

Brand Name

Sta-Kon

Sub Brand

Marrette

Standard

UL E307134

Dimensions

Wire Size

18 AWG

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 004503 342630 N/A N/A N/A
CSA 004503 623301 N/A N/A N/A
UL E307134 N/A N/A N/A N/A
ETIM EC000458 Connector for luminaire

Model

Other

Connection type

Plug-in connection

Nominal voltage

600 V

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here