Catalog No. : LCU5002
Description: CU TP COMP TERMINAL LUG 500
UPC: 783786833023
Copper Compression Terminal Lug, Tin Plated, Conductor Range 500 mcm, For Dies 1.00, U34RT
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
500 kcmil |
|
Number Of Holes |
2 |
|
Material |
Copper |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
ETIM Classification
ETIM
EC001051 Tube cable lug for copper conductors
|
Connecting angle |
180° (horizontal) |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
N |
|
Material |
Copper |
|
Surface protection |
Tinned |
Documents/Support Tools
|
Instruction Sheet |