text.skipToContent text.skipToNavigation

Catalog No. : LCU3502

Description:  CU TP COMP TERMINAL LUG 350

UPC: 783786833009

Copper Compression Terminal Lug, Tin Plated, Conductor Range 350 mcm, Mechanical Die W-0, 840, BY37. Hydraulic Die B11CH, U31RT.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

350 AWG

Number Of Holes

2

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here