text.skipToContent text.skipToNavigation

Catalog No. : LCU202

Description:  CU TP COMP TERM LUG 250STR 10PC

UPC: 783786264537

Copper Compression Terminal Lug, Tin Plated, Conductor Range 250 Str Copper, Dies 11/16, BY27, B10CH, U29RT. 10 pieces.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

250 kcmil

Number Of Holes

2

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here