Catalog No. : LCS991AG08G01
Description: FT1SW (FT1-LCSG08)
UPC:
FT1 (LCS991AG08G01 - P P P X X X X X X X) Clear Cover, Stud Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
P P P X X X X X X X |
|
Cover |
Clear Lock |
|
Terminal |
Stud |
|
Depth |
Standard |
|
Position A |
P1 P1 P1 X0 X0 X0 X0 X0 X0 X0 |
|
No. of Currents |
0 |
|
No. of Potatials |
3 |
|
Number of Poles |
3 |