text.skipToContent text.skipToNavigation

Catalog No. : LCOWC

Description:  SWBX,10.5C,GNGBLE,EAR NMCBL 3/4IN

UPC: 785991116342

Made or assembled in Canada.

Gangable Switch Box, 10.5 Cubic Inches, 3 Inches Long x 2 Inches Wide x 2-1/4 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Beveled Corners, Non-Metallic Cable Clamps (C-1), Adapts to Any Wall Thickness up to 3/4 Inch, and Ears Flush for Old Work, For Non-Metallic Sheathed Cable
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Application

For use with non-metallic sheathed cable

Specifications

Material

Steel

Color

Silver

Cubic Capacity

10.5 cu in

Number Of Outlet

1

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

3 Inches Height x 2 Inches Width x 2-1/4 inches depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A QCIT N/A N/A
ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Documents/Support Tools

Sales Drawing

Click here