text.skipToContent text.skipToNavigation

Catalog No. : LCN8-14

Description:  CU TP 2HL LUG LONG BRL 8 1/4B RED

UPC: 783786032709

Type LCN Copper Two-Hole Lug, Long Barrel, Max 35kV, Wire Size 8 Str, 1/4 Inch Bolt Hole, Tin Plated, Die Color Code Red
View More View Less
For more info visit:  electrification.us.abb.com
  • Made of high-conductivity seamless copper tubing. Tin plated for corrosion resistance.
  • Specifically chamfered barrel for ease of installation.
  • Color-coded for matching die identification.

Descriptors

Category

Cable or wire lug

Special Features

Long Barrel Copper Lug

Specifications

Number Of Holes

2

Voltage Rating

35 kV

Material

Copper

Color

Red

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Stud Size

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

8

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here