Catalog No. : LCC3-G
Description: PVC CTD CABLE TRAY COND CLAMP 1IN
UPC: 704508392482
PVC Coated Cable Tray Conduit Clamp, Conduit Size 1 Inch, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Clamp for cover cable support system |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Support Conduit to Cable Tray Connection |
Specifications
|
Material |
Iron |
|
Finish |
Electrogalvanized |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Width |
1 in |