Catalog No. : LBY15-TB
Description: .5 INCH CAPPED ELBOW, IRON, F/F, XP
UPC: 786210689142
- Screw on cover for ease of installation and removal.
- Cover opening on an angle, permitting conductors to be pulled straight through either hub and tapered threaded hubs and integral bushing for rigid threaded conduit.
- LBY/GYF elbows are installed in conduit systems within hazardous areas to: (1) Make 90° bends in conduit systems where space is limited; (2) Act as pull outlets; (3) Provide access to conductors for maintenance and future system changes
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Maximum Volume for Bends within a Compact Overall Size |
|
Application |
Act as Pull Outlets, Provide Access to Conductors for Maintenance and Future System Changes |
Specifications
|
Material |
Ductile Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E193396 |
Dimensions
|
Trade Size |
1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E193396 | N/A | EBNV | N/A | N/A |
|
Material |
Metal |
|
Material quality |
Other |
|
Colour |
Natural colour |
|
Model |
Rigid |
|
Angle of bow |
90 ° |
Documents/Support Tools
|
Sales Drawing |