Catalog No. : LBY15-B
Description: PVC CTD FEM-FEM 90D ELBW 1/2IN BLUE
UPC: 704508392130
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Pressure-Sealing Sleeves Protect Connections |
|
Application |
Installed in Conduit Systems to Make 90 Degree Bends Where Space is Limited |
Specifications
|
Material |
Malleable Iron |
|
Color |
Light Blue |
|
Finish |
PVC Coated |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
1/2 in , 16 mm |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Untreated |
|
Colour |
Other |
|
Model |
Rigid |
|
Shape |
Outer - and inner side plain |
|
Inner diameter |
16 mm |
|
Angle of bow |
90 ° |