Catalog No. : LBNEC7-G
Description: PVC CTD MOGUL PULL ELBW 90D 2-1/2IN
UPC: 704508015169
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Large Dome Cover Permits Easy, Straight Through Pull |
|
Application |
To Provide an Accessible Weather Resistant Chamber for Containing Heavy Duty Conductors |
Specifications
|
Material |
Aluminum Die Cast |
|
Color |
Gray |
|
Finish |
Aluminum lacquer |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
2-1/2 in , 63 mm |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Untreated |
|
Colour |
Other |
|
Model |
Rigid |
|
Shape |
Outer - and inner side plain |
|
Inner diameter |
63 mm |
|
Angle of bow |
90 ° |