Catalog No. : LBD7700-G
Description: PVC CTD PULL ELBOW 90D 2-1/2IN GRY
UPC: 704508391553
- Coated with a nominal .002 inch (2 mil) blue urethane on both interior and exterior
- Nominal .040 inch (40 mil) PVC coating bonded to exterior
- Cover openings on an angle, permitting conductors to be pulled straight through hubs from either direction
- Domed cover permits easy conductor bends, relieves strain on insulation
- Taper threaded hubs with integral bushings
- Shipped complete with elbow, cover and cover screws.
- Industrial Grade Device Boxes and Raintight Covers Protect Wiring Devices, Switches, Electronic Components, and Terminal Blocks In Dry, Damp and Wet Locations
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Pressure-Sealing Sleeves Seal Connections |
|
Application |
Installed at 90 Degree Bends in Rigid Conduit to Act as Pull Outlets for Conductors |
Specifications
|
Material |
Iron |
|
Color |
Gray |
|
Finish |
PVC Coated |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
2-1/2 in , 63 mm |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Untreated |
|
Colour |
Other |
|
Model |
Rigid |
|
Shape |
Outer - and inner side plain |
|
Inner diameter |
63 mm |
|
Angle of bow |
90 ° |