Catalog No. : LBD200-G
Description: PVC CTD REPL COVER ASSMBLY 3/4IN GR
UPC: 704508031527
PVC Coated Replacement Cover Assembly with Hardware, Size 3/4 Inch/21 Metric, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
3/4 Inch |