Catalog No. : LB94914
Description: WARNING ARC FLASH HZD LBL 5X7
UPC: 786210832876
- Self Sticking safety signs have a 5 to 8 year durability.
Descriptors
|
Category |
Wire identification marker |
|
Special Features |
Self Sticking safety signs have a 5 to 8 year durability. |
Specifications
|
Material |
Polyester |
|
Color |
Black on Orange |
|
Legend |
WARNING Arc Flash Hazard |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Size |
7 x 5 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material |
Plastic |
|
Material quality |
Other |
|
With alert-/information symbol |
N |
|
With alert-/information text |
Y |
|
Width |
127 mm |
|
Height |
177.8 mm |
|
Self adhesive mounting |
Y |