Catalog No. : LB94913
Description: WARNING ARC FLASH HZD LBL 3-1/2 X10
UPC: 786210838663
- Self Sticking safety signs have a 5 to 8 year durability.
Descriptors
|
Category |
Wire identification marker |
|
Special Features |
Self Sticking safety signs have a 5 to 8 year durability. |
Specifications
|
Material |
Polyester |
|
Color |
Black on Orange |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Size |
5 x 3 /12 |
|
Material |
Plastic |
|
Material quality |
Other |
|
With alert-/information symbol |
N |
|
With alert-/information text |
Y |
|
Width |
88.9 mm |
|
Height |
127 mm |