text.skipToContent text.skipToNavigation

Catalog No. : LB86871

Description:  VINYL PRESS SENS ACCIDENT PREV CARD

UPC: 786210920153

Self-Sticking Polyester Safety Labels, Polyester 3-1/2 x 5 Inches, Legend DANGER High Voltage, Red and Black Header on White
View More View Less
For more info visit:  electrification.us.abb.com
  • Self Sticking safety signs have a 5 to 8 year durability.

Descriptors

Category

Wire identification marker

Special Features

Self Sticking safety signs have a 5 to 8 year durability.

Specifications

Material

Polyester

Color

Red/Black

Legend

DANGER High Voltage

Classifications

Brand Name

EZ-Code

Dimensions

Size

3 1/2 x 5

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant