Catalog No. : LB67-GN
Description: COND BODY LB SHAPE FORM7 2IN GREEN
UPC: 704508028558
- A minimum of .040 inch PVC coating is bonded to the exterior.
- Covers are coated with a molded flange to seal the conduit body while the conduit body is molded with a flat surface on its opening to seal with the cover.
- Ocal pressure-sealing sleeves on all threaded hubs.
- Ocal conduit bodies are shipped with a cover and encapsulated stainless steel screws.
- Bodies are designed with a flat back, allowing more cubic inch capacity. The flat back also keeps the body more stable during installation, requiring fewer conduit straps.
- Provide openings for making splices and taps in conductors
- Connect conduit sections
- Provide taps for branch conduit runs
- Make 90° bends in conduit runs
- Provide for access to conductors for maintenance and future system changes
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
The Conduit Body and Cover are Double Coated with a Nominal .002 In. Blue Urethane on Both The Interior and Exterior, Before PVC Coating is Applied |
|
Application |
Act As Pull Outlets for Conductors Being Installed |
Specifications
|
Form |
Form 7 |
|
Material |
Gray Iron |
|
Finish |
PVC Coated |
|
Color |
Green |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E2969 |
Dimensions
|
Hub Size |
2 in , 53 mm |
|
Length |
8.30 in |
|
Width |
3.1 in |
|
Height |
4.45 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
|
Model |
Bend type LB (Canada) |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |