Catalog No. : LB67-G1
Description: COND BODY LB SHAPE FORM7 2IN DGRAY
UPC: 704508002435
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
The Conduit Body and Cover are Double Coated with a Nominal .002 In. Blue Urethane on Both The Interior and Exterior, Before PVC Coating is Applied |
|
Application |
Act As Pull Outlets for Conductors Being Installed |
Specifications
|
Form |
Form 7 |
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Dark Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E2969 |
Dimensions
|
Hub Size |
2 in , 53 mm |
|
Length |
8.30 in |
|
Width |
3.1 in |
|
Height |
4.45 in |
|
Model |
Bend type LB (Canada) |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |