text.skipToContent text.skipToNavigation

Catalog No. : LB57SA

Description:  1-1/2IN CONDUIT BODY, ALUM, LB, FM7

UPC: 786210103457

1-1/2 Inch Conduit Body, LB Shape, Form 7, For Use with Rigid/IMC Conduit, UL Standard, CSA Compliant, Fed Spec W-C-586D, Sand-Cast Aluminum Alloy
View More View Less
For more info visit:  electrification.us.abb.com
  • Standard features include tapered (NPT) threads and integral bushings to protect wire insulation
  • Conduit bodies and covers are interchangeable with Crouse Hinds, Appleton and OZ Gedney form 7 conduit bodies
  • Ideal for use in food and beverage, pharmaceutical, chemical processing and other corrosive environments
  • Act as pull outlets when conductors are being installed
  • Provide easy access for splices in branch conductors
  • Make 90 degree bends in conduit runs
  • Act as mounting outlets for wiring devices and lighting fixtures
  • Provide access to conductors for maintenance and future system changes

Descriptors

Category

Electrical conduit fitting body

Type

Conduit Body - Type LB

Special Features

Special aluminum alloy provides superior corrosion resistance as cast. No protective coatings needed

Application

Ideal for use in food and beverage, pharmaceutical, chemical processing and other corrosive environments

Specifications

Form

Form 7

Material

Sand Cast Aluminum

Classifications

Brand Name

T&B Rigid Fittings

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here