Catalog No. : LB47SA-R
Description: COND BODY LBSHAPE FRM7 1-1/4IN AL R
UPC: 704508390556
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
The Conduit Body and Cover are Double Coated with a Nominal .002 In. Blue Urethane on Both The Interior and Exterior, Before PVC Coating is Applied |
|
Application |
Act As Pull Outlets for Conductors Being Installed |
Specifications
|
Form |
Form 7 |
|
Material |
Aluminum |
|
Finish |
Electrogalvanized |
|
Color |
Red |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E2969 |
Dimensions
|
Hub Size |
1-1/4 in , 35 mm |
|
Length |
6.45 in |
|
Width |
2.2 in |
|
Height |
3.2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
|
Model |
Bend type LB (Canada) |
|
Material |
Metal |
|
Material quality |
Aluminium |
|
Surface protection |
Other |