text.skipToContent text.skipToNavigation

Catalog No. : LAC40WS2P

Description:  CONNECTOR AND SLEEVE IN KIT

UPC: 75114334068

Aluminum, Lug Assembly with Cover. 4/0 Stranded, 840 Die, includes Aluminum Rod, Compound, Pink Cap, Insulating Santoprene Sleeve with Plug, Silicone Grease and Instruction Sheet. Connector Body - Diameter 29/32 inch, Length 2-29/32 inch, Cable Entrance Diameter 35/64 inch, Entrance Depth 1-1/2 inch. Cover/Sleeve - 6-1/16 inch long, Diameter - 1-23/64 inch large end to 1-13/64 inch small end. 600 Volts Max. For Aluminum and Copper Conductors
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire terminal connector kit

Specifications

Material

Aluminum

Voltage Rating

over 1000 V

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here