Catalog No. : LAC40
Description: AL SLOTTED COMP TERM 4/0 PNK 1SLOT
UPC: 783786832484
- Dual-rated for use with a wide range of aluminum and copper conductors
- Prefilled with oxide inhibitor to prevent oxidation and to keep out moisture
- Small boss on both sides of lug tang fits the indent on the bus, preventing the lug from rotating
- Slot enables lug to be bolted to the bus, so the bus doesn't have to be removed
- RUS Accepted
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Compressed with Standard Tools and Dies, Prefilled with Oxide Inhibitor, Has small BOS on both Sides of Lug Tang which fit the Indent on Bus, Preventing Lug From Rotating. Slot Allows Lub to be Bolted to Bus without Removing Bolts. |
|
Application |
Secondary Underground Connection |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Color |
Pink |
|
Voltage Rating |
600 V |
|
Insulation |
None |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
4/0 STR AWG , 4/0 COMPR/COMPT AWG |
Documents/Support Tools
|
SDS |