Catalog No. : LAC35
Description: AL SLOTTED COMP TERM 300,350 BRN
UPC: 783786832590
Aluminum Slotted Tang Compression Terminal Lug - Color Brown, Conductor Size Concentric 300, 350 Compressed Compact 350, Installation Dies, B80, 1.1, 655. For Aluminum and Copper Conductors
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-rated for use with a wide range of aluminum and copper conductors
- Prefilled with oxide inhibitor to prevent oxidation and to keep out moisture
- Small boss on both sides of lug tang fits the indent on the bus, preventing the lug from rotating
- Slot enables lug to be bolted to the bus, so the bus doesn't have to be removed
- RUS Accepted
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual Rated. Prefilled with Oxide Inhibitor. Small Boss on Both Sides of Lug Tang Fits the Indent on the Bus Preventing the Lug from Rotating. Slot Enables Lug to be Bolted to the Bus. RUS Accepted. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Color |
Brown |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
300 to 350 kcmil |