text.skipToContent text.skipToNavigation

Catalog No. : LAC30

Description:  AL SLOTTED COMP TERM 3/0 BLK 1SLOT

UPC: 783786832477

Aluminum Slotted Tang Compression Terminal Lug - Color Black, Conductor Size Concentric 3/0 stranded Compressed Compact 3/0 solid 4/0 solid, Installation Dies, BY37, 840U, B49EA, K840, 1 Slot.. For Aluminum and Copper Conductors
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-rated for use with a wide range of aluminum and copper conductors
  • Prefilled with oxide inhibitor to prevent oxidation and to keep out moisture
  • Small boss on both sides of lug tang fits the indent on the bus, preventing the lug from rotating
  • Slot enables lug to be bolted to the bus, so the bus doesn't have to be removed
  • RUS Accepted

Descriptors

Category

Wire connectors

Special Features

Dual Rated. Prefilled with Oxide Inhibitor. Small Boss on Both Sides of Lug Tang Fits the Indent on the Bus Preventing the Lug from Rotating. Slot Enables Lug to be Bolted to the Bus. RUS Accepted.

Specifications

Connection

Compression

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Wire Size

3/0 STR AWG , 4/0 SOL AWG , 3/0 COMPR/COMPT AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here