text.skipToContent text.skipToNavigation

Catalog No. : LAC135

Description:  AL SLOTTED COMP TERM 300 BRN 1SLOT

UPC: 783786832620

Aluminum Slotted Compression Terminal Lug - Color Brown, Conductor Size 300kcmil - 350kcmil, Dies B80EA, 1 1/8 inch, 655, 1 Slot. For Aluminum and Copper Conductors
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-rated for use with a wide range of aluminum and copper conductors
  • Prefilled with oxide inhibitor to prevent oxidation and to keep out moisture
  • Small boss on both sides of lug tang fits the indent on the bus, preventing the lug from rotating
  • Slot enables lug to be bolted to the bus, so the bus doesn't have to be removed
  • RUS Accepted

Descriptors

Category

Wire connectors

Special Features

Compressed with Standard Tools and Dies, Prefilled with Oxide Inhibitor, Has small BOS on both Sides of Lug Tang which fit the Indent on Bus, Preventing Lug From Rotating. Slot Allows Lub to be Bolted to Bus without Removing Bolts.

Application

Secondary Underground Connection

Specifications

Connection

Compression

Material

Aluminum

Finish

Bare

Color

Brown

Voltage Rating

600 V

Insulation

None

Temperature Rating

90 C

Classifications

Brand Name

Homac

Dimensions

Wire Size

300 to 350 kcmil