text.skipToContent text.skipToNavigation

Catalog No. : LAC102WL2P

Description:  LUG-SLEEVE KIT

UPC: 783786045754

Lug-Sleeve Kit - 1 LAC102 Lug (Aluminum Slotted Tang Compression Terminal Lug) for 1/0 Stranded - 2/0 Solid, 1 WL2 Sleeve for Conductor Range .390-.923, 1 W2P Plug for WL2 Sleeve. For Aluminum and Copper Conductors
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire connectors

Specifications

Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Dimensions

Wire Size

1/0 STR AWG , 2/0 SOL AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Click here