text.skipToContent text.skipToNavigation

Catalog No. : LAC102

Description:  AL SLOTTED COMP TERM 1/0 YEL 2SLOT

UPC: 783786832545

Aluminum Slotted Tang Compression Terminal Lug - Color Yellow, Conductor Size Concentric 1/0 stranded Compressed Compact 1/0 solid 2/0 solid, Installation Dies, BY37, 840U, B49EA, K840, 2 Slots. For Aluminum and Copper Conductors
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-rated for use with a wide range of aluminum and copper conductors
  • Prefilled with oxide inhibitor to prevent oxidation and to keep out moisture
  • Small boss on both sides of lug tang fits the indent on the bus, preventing the lug from rotating
  • Slot enables lug to be bolted to the bus, so the bus doesn't have to be removed
  • RUS Accepted

Descriptors

Category

Wire connectors

Special Features

Compressed with Standard Tools and Dies, Prefilled with Oxide Inhibitor, Has small BOS on both Sides of Lug Tang which fit the Indent on Bus, Preventing Lug From Rotating. Slot Allows Lub to be Bolted to Bus without Removing Bolts.

Application

Secondary Underground Connection

Specifications

Connection

Compression

Material

Aluminum

Finish

Bare

Color

Yellow

Voltage Rating

600 V

Insulation

None

Temperature Rating

90 C

Classifications

Brand Name

Homac

Dimensions

Wire Size

1/0 STR AWG , 2/0 SOL AWG , 1/0 COMPR/COMPT AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here