Catalog No. : LA038-30
Description: 3/8IN LTFLEX METAL COND STL 30M GRY
UPC: 786210564838
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
The Liquidtight Jacketing Material is of a High Quality, Rugged, Flame Retardant Flexible PVC Compound Which Resists Oils, Mild Acids and Exposure to Sunlight |
|
Application |
For Wet, Oily Conditions and is Permitted for Use In Exposed or Concealed Locations |
Specifications
|
Radius |
2.0 in , 50.8 mm |
|
Material |
Steel with PVC Jacket |
|
Finish |
Hot-Dipped Galvanized |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
CSA, UL, RoHS |
Dimensions
|
Trade Size |
3/8 in |
|
Length |
30 m |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 18858 | 181301 | N/A | N/A | N/A |
|
Nominal size in inch |
3/8 inch |
|
Outer diameter |
18.03 mm |
|
Inner diameter |
12.29 mm |
|
Material |
Steel |
|
Bending radius, static |
50.8 mm |
|
Weight |
0.43 kg/m |
|
Colour |
Grey |
|
With approval according to UL |
Y |
|
Approved according to CSA |
Y |
Documents/Support Tools
|
Sales Drawing |