text.skipToContent text.skipToNavigation

Catalog No. : L992CG-1

Description:  3/4 LR COND BODY W/ COVER & GASKET,

UPC: 785991185270

3/4 in. Threaded Die Cast Aluminum Conduit Body with Right Side Opening. For Use with Rigid/IMC Conduit.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit fitting body

Application

For Use with Rigid/IMC Conduit.

Specifications

Material

Aluminum Die Cast

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Hub Size

3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant