Catalog No. : L975NP
Description: NON INS RING TERM 3/0AN-4/0 NICKPLT
UPC: 786209983954
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
3/0AN-4/0 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Connecting angle |
180° (horizontal) |
|
Flange shape |
Ring shape |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
Y |
|
Material |
Copper |
|
Surface protection |
Nickel-plated |
|
Number of mounting holes |
1 |
|
AWG size |
Other |